SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The SPI module is located in power domain 1 (PD1) and as such is only active in RUN and SLEEP modes. If the SPI module is enabled by application software, an entry into STOP or STANDBY low-power mode forces the SPI module to be temporarily disabled while the device is in STOP or STANDBY mode.