SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The MCPUSS contains a read-only memory which contains the executable code for the boot configuration routine (BCR) and bootstrap loader (BSL). The ROM is active after a BOOTRST, or after a SYSRST with BSL entry/exit. The ROM is disabled automatically when the application is started and is not accessible by application software.