SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
For detailed information on the low power modes in terms of available clock source and behaviors, refer to Section 2.1.1.
Timer modules in power domain PD0 can be active and configured to continue counting in all power modes except SHUTDOWN mode. See Section 2.1.1 for the available clock sources in each low-power mode. The user needs to configure the proper clock to source the timer in low-power mode.
Timer modules in power domain PD1 can only be active in RUN and SLEEP modes. When the system goes to STOP or STANDBY mode, the timer modules will be forced to a disabled state and resume when the systems moves back to RUN or SLEEP modes.