SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
Pulse width capture measures the high-time of a signal on CCP. The high time is the number of TIMCLK periods from rising edge to falling edge of the CCP input, and is useful for applications such as measuring the duty cycle of an PWM input signal. The counter is loaded at the positive edge and captured at the negative edge (capture event is generated).
Pulse-Width Capture Configuration
Example using up-counting mode for pulse width capture
In up-counting mode starting from zero (CM = 2, CVAE = 2), TIMx channel 0 can be configured to generate a zero pulse and start the counter from the configured capture event (CCOND) by setting ZCOND to 1. To start the counter, a load condition can be triggered from the CCP rising edge input by setting LCOND = 1.
The expected internal timing for a pulse width capture in up-counting mode using a rising and falling edge is shown in Figure 15-14.