SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
To ensure the lowest possible wakeup latency from STOP or STANDBY mode to RUN mode, set MCLK to SYSOSC with SYSOSC running at base frequency (24MHz ) before entering STOP or STANDBY. SYSOSC always starts at base frequency and latency is minimized if SYSOSC does not need to change to an alternate frequency.