SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The SPI module acts as a controller or peripheral interface for synchronous serial communication with peripheral devices and other controllers. The transmit and receive paths are buffered with internal, independent FIFO memories allowing up to 4 entries with 16-bit width. A DMA interface is also provided to allow the data exchange with the transmit and receive FIFOs.