SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The SYSOSC frequency accuracy can be improved through the use of the SYSOSC frequency correction loop (FCL) feature. The FCL circuit uses either an internal resistor or external resistor (populated between the ROSC pin and VSS), to stabilize the SYSOSC frequency by providing a precise reference current for the SYSOSC. The overall frequency accuracy which is achievable depends on the operating temperature range together with the tolerance and temperature drift of the selected reference resistor.