SLAU893B October 2023 – July 2024 MSPM0C1103 , MSPM0C1103-Q1 , MSPM0C1104 , MSPM0C1104-Q1
The output of the CCP channel can be forced to high or low by setting the SWFRCACT bit in the TIMx.CCACT_xy[0/1] register.
In TIMA only, the complimentary output channel can also be forced to high or low by setting the SWFRCACT_CMPL bit in the TIMx.CCACT_xy[0/1] register.
Table 15-19 shows the software force output action configuration options.
Bit Field | Value | Description/Comment |
---|---|---|
SWFRCACT / SWFRCACT_CMPL | 0 | No forced output. Output is directly from the signal generation block. |
1 | Force output high | |
2 | Force output low |