SLDA060 March 2023 AM68 , AM68A , LP8733 , TPS62870 , TPS62871 , TPS62872 , TPS62873 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15
Power resource and control signal mapping diagrams for the four PDN-6G/H/J/K variants with different optional features using the LP87334E PMIC to support the AM68x platform (SoC, LPDDR4 and Flash memories, power resources) are shown and described below. All PDN-6x variants use the same base power components: LP87334E PMIC, two TPS6287xZ0 high current buck converters and one TPS62850x buck converter. All PDN-6x schemes group MCU and Main supplies into common power rails and do not include safety features.