SLDA060 March   2023 AM68 , AM68A , LP8733 , TPS62870 , TPS62871 , TPS62872 , TPS62873 , TPSM8287A10 , TPSM8287A12 , TPSM8287A15

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
  4. 2PDN Selection Guide
  5. 3LP87334E PMIC Settings
  6. 4Example Power Maps
    1. 4.1 AM68x Single LP87334E PDN-6K, Base Features Only
    2. 4.2 AM68x Single LP87334E PDN-6J, Base and eFuse Programming
    3. 4.3 AM68x Single LP87334E PDN-6H, Base, eFuse and SD Card
    4. 4.4 AM68x Single LP87334E PDN-6G, Base, eFuse, SD Card, and USB2.0
  7. 5Conclusion
  8. 6References

AM68x Single LP87334E PDN-6G, Base, eFuse, SD Card, and USB2.0

The PDN-6G scheme adds one TLV3318P LDO to supply a low noise 3.3 V analog supply to AM68x as shown Figure 4-4. This design optimizes USB 2.0 data eye performance for reduced error rate communications.

Figure 4-4 AM68x Single LP87334E PDN-6G, Base, eFuse, SD Card, and USB2.0