All trademarks are the property of their respective owners.
Acoustics is audible noise contributed by motor commutation and harmonic frequencies in motor drives applications. Any distortion in motor phase current can translate to audible noise. Stator excitation in motor can generate mechanical resonance at audible frequency ranges leading to audible noise. Acoustics due to motor commutation is clearly heard in motors running at lower speeds. At higher motor speeds, air or liquid flow noise masks the commutation noise. Improving acoustic performance is important for home applications such as washer, dryer, air purifier, vacuum cleaners and laptop fans. Audible noise can be minimized by blocking the noise, shaping the noise or avoiding the noise through control techniques. With MCF8316A and MCT8316A devices, system designers can minimize the audible noise through control techniques such as continuous PWM modulation, dead time compensation and variable commutation mode.
Acoustics performance with MCF8316A can be optimized by configuring PWM modulation schemes and enabling dead time compensation. In this application note, we used an air purifier motor to optimize acoustics performance with MCF8316A.