SLLA621A September   2023  – October 2023 MCF8315A , MCF8316A

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Introduction
  5. 2Design Challenge 1: Thermal Challenges
    1. 2.1 Causes of Thermal Issues
    2. 2.2 How to Solve Thermal Issues
      1. 2.2.1 Solve the Thermal Problem From Hardware
      2. 2.2.2 Solve the Thermal Problem from Algorithm
        1. 2.2.2.1 MCF8315 Test 1
        2. 2.2.2.2 MCF8315 Test 2
        3. 2.2.2.3 MCF8316 Test 1
        4. 2.2.2.4 MCF8316 Test 2
      3. 2.2.3 Solve the Thermal Challenges From PCB Layout
  6. 3Design Challenge 2: Quick Startup
    1. 3.1 Causes of Quick Startup Issues
    2. 3.2 How to Solve Quick Startup Issues
  7. 4Summary
    1. 4.1 Acknowledgment
  8. 5References
  9. 6Revision History

Solve the Thermal Problem From Hardware

Since MCF831x devices are an integrated FET device, the conduction loss and turn-off loss of the Mosfet can inevitably affect the thermal performance. For most logarithm integrated FET motor control device, the Rds(ON) of HS+LS is 200moh approximately 300moh, but for MCF831x, Rds(ON) (HS+LS) is 95mohm, which can greatly reduce the conduction loss. And for MCF831x, the Rds(ON) of MOSFET lower bridge is used as the sampling resistor to further reduce the loss caused by the sampling resistor in the conventional drive.

GUID-20230828-SS0I-BFVP-82VQ-SNTHTLRR9BCG-low.pngFigure 2-1 MCF831X Current Sensing Circuit

For the loss caused by the internal LDO and buck, view the power rail path inside the MCF831x from Figure 2-2.

From the perspective of efficiency, the best practice is to enable the internal buck or LDO, and set the Buck output to 3.3 V so that the loss caused by the LDO can reach the minimum value.

GUID-20230828-SS0I-CFJL-GMMH-WDBBKR0NTTMH-low.pngFigure 2-2 MCF831X Power Sequence