SLLU303A August   2019  – March 2022 TLIN1028-Q1 , TLIN1028S-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
    3. 2.3 TXD and RXD
    4. 2.4 VCC Load Testing
    5. 2.5 LED Indication
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

Bill of Materials

Table 3-1 lists the EVM BOM.

Table 3-1 Bill of Materials
Designator QTY Value Description Package Reference Part Number Manufacturer
C1,C7, C8 3 220pF, 50V CAP, CERM, 220 pF, 50 V, ±10%, X7R, 0603 0603 C0603C221K5RACTU Kemet
C2 1 0.1uF, 50V CAP, CERM, 0.1 µF, 50 V, ±10%, X7R, 0603 0603 885012206095 Wurth Elektronik
C3 1 10uF, 50V CAP, CERM, 10 µF, 50 V, ±10%, JB, 1206 1206 C3216JB1H106K160AB TDK
C4 1 1uF CAP, CERM, 15 pF, 50 V, +/-5%, X7R, 0805 0805 C0805C105K5RACTU Kemet
C5 1 10uF CAP, CERM, 220 pF, 50 V, ±1%, X7R, 0805 0805 885012207026 Wurth Elektronik
C6 1 1uF CAP, CERM, 1 uF, 16 V, +/- 10%, X7R, AEC-Q200 Grade 1, 0603 0603 GCM188R71C105KA64D MuRata
C9 1 0.01uF CAP, CERM, 0.01 uF, 50 V, +/- 5%, X7R, 0603 0603 C0603C103J5RACTU Kemet
D1 1 75V Diode, Switching, 75 V, 0.15 A, AEC-Q101, DO-213AC DO-213AC LL4448-GS08 Vishay-Semiconductor
D2 1 Green LED, Green, SMD LED_0603 150060GS75000 Wurth Elektronik
D3 1 Blue LED, Blue, SMD LED_0603 150060BS75000 Wurth Elektronik
D4 1 80V Diode, Schottky, 80 V, 1 A, SMB SMB B180B-13-F Diodes Inc.
D5 1 27V Diode, TVS, Uni, 27 V, 38Vc, SOT-23 SOT-23 MMBZ27VCL-7-F Diodes Inc.
FID1, FID2, FID3 3 Fiducial Mark. There is nothing to buy or mount. N/A N/A N/A
H1, H2, H3, H4 4 Bumpon, Hemisphere, 0.44 X 0.20, Clear Transparent Bumpon SJ-5303 3M
J1, J9 2 Standard Banana Jack, Uninsulated, 8.9mm Keystone575-8 575-8 Keystone
J2, J4, J5, J8, J10 5 Header, 100mil, 2x1, Gold, TH Header, 2x1, 100mil 5-146261-1 TE Connectivity
J3 1 Header, 2.54mm, 2x2, Gold, TH Header, 2.54mm, 2x2, TH PBC02DAAN Sullins Connector Solutions
J6.J11 2 Header, 2.54 mm, 4x1 Gold, TH Header, 2.54 mm, 4x1, TH PBC04SAAN Sullins Connector Solutions
Q1 1 50V MOSFET, 2-CH, N-CH, 50V, 0.305 A, AEC-Q101, SOT-363 SOT-363 DMN5L06DWK-7 Diodes Inc.
R1 1 1.0k RES, 1.0 k, 5%, 0.1 W, 0603 0603 CRCW06031K00JNEA Vishay-Dale
R2 1 10.2k RES, 10.2 k, 1%, 0.1 W, 0603 0603 CRCW060310K2FKEA Vishay-Dale
R3 1 51 RES, 51, 5%, 0.1 W, 0603 0603 CRCW060351R0JNEA Vishay-Dale
R5. R6 2 5.1k RES, 5.1 k, 5%, 01 W, 0603 0603 RC0603JR-075K1L Yageo
S1 1 Switch, SPST, 2Pos, SMD 6.55x6.68mm SD02H0SB C&K Components
TP1, TP5 2 Test Point, Multipurpose, Blue, TH Blue Multipurpose Testpoint 5127 Keystone
TP2, TP3, TP4 3 Test Point, Multipurpose, Black, TH Black Multipurpose Testpoint 5011 Keystone
U1 1 Automotive Local Interconnect Network Transceiver, DDA0008G (SOIC-8)

DDA0008G

TLIN10285DDARQ1 Texas Instruments