SLLU303A August   2019  – March 2022 TLIN1028-Q1 , TLIN1028S-Q1

 

  1.   Trademarks
  2. 1Introduction
    1. 1.1 Features
    2. 1.2 Description
  3. 2EVM Setup and Requirements
    1. 2.1 Commander Mode
    2. 2.2 Responder Mode
    3. 2.3 TXD and RXD
    4. 2.4 VCC Load Testing
    5. 2.5 LED Indication
  4. 3Schematic and Bill of Materials
    1. 3.1 Schematic
    2. 3.2 Bill of Materials
  5. 4Revision History

LED Indication

LEDs D2 and D3 indicate when EN is high (D2), and when VCC is high (D3). These LEDs are only connected to their respective signals if the sliders on S1 are in the "on" position, as indicated on the S1 component.