SLLU344 February 2022 TIOL112 , TIOL1123 , TIOL1125 , TIOS102 , TIOS1023 , TIOS1025
The communication and control signals of the TIOL112x (TX, RX, EN, WAKE, and NFAULT) can be connected to a microcontroller that is implementing an IO-Link protocol stack through pins 3 (RX), 4 (TX), 5 (EN), 8 (WAKE) of header J10 as well as pin 19 (NFAULT) of header J11. Test points for each of these signals are also provided next to the header pins, allowing the signals to be monitored or connected to additional test equipment, such as oscilloscope probes and logic analyzers.