SLLU344 February 2022 TIOL112 , TIOL1123 , TIOL1125 , TIOS102 , TIOS1023 , TIOS1025
This EVM supports the following features:
TIOL1123 IO-Link Device Transceiver with Low Residual Voltage and Integrated Surge Protection with 3.3-V LDO
Can also be assembled for evaluation with the following IO-Link transceivers TIOL112, TIOL1125, TIOL111, TIOL1113, TIOL1115
TIOS1023 Digital Sensor Output Driver with Integrated Surge Protection and 3.3 V LDO
Can also be assembled for evaluation with the following Digital Sensor Output Drivers TIOS102, TIOS1025, TIOS101, TIOS1013, TIOS1015
Industry standard 4-pin M12 connector for a 2-channel configuration (one IO-Link plus one DO)
Footprints for TVS diodes or extra filtering components to protect from noise and transient pulses
Current limits are configurable with potentiometers or a dedicated resistor option selected with a jumper
Fault conditions visually indicated with LEDs