SLLU344 February 2022 TIOL112 , TIOL1123 , TIOL1125 , TIOS102 , TIOS1023 , TIOS1025
The TIOx1x2x family of devices include on-chip ESD (IEC 61000-4-2) and surge (IEC 6100-4-5) protection, which eliminates or reduces the size of any TVS diodes. Pads for external diodes (D3 – D7) are included on the board, allowing the EVM to be modified to support the user’s requirements. These pads can also be used for other types of complex loads such as resistors, capacitors, and inductors that may be required during the evaluation.