SLOA227B October 2015 – March 2019 TRF7964A , TRF7964A , TRF7970A , TRF7970A
Type 3 tags have block memory format where each block contains 16 bytes of data. The blocks are numbered starting at Block 0. It is possible to read multiple blocks at once, and the maximum number of blocks that can be read is defined the Attribute Information Block (see Section 4.2.2.3 below for more details).