SLOA227B October 2015 – March 2019 TRF7964A , TRF7964A , TRF7970A , TRF7970A
// Enable Reader Writer Supported Modes
g_sRWSupportedModes.bits.bNfcA = 1;
g_sRWSupportedModes.bits.bNfcB = 1;
g_sRWSupportedModes.bits.bNfcF = 1;
g_sRWSupportedModes.bits.bISO15693 = 1;
// NFC-A Bit rates
g_sRWSupportedBitrates.bits.bNfcA_106kbps = 1; // Must be enabled if bNfcA is set
g_sRWSupportedBitrates.bits.bNfcA_212kbps = 0;
g_sRWSupportedBitrates.bits.bNfcA_424kbps = 0;
g_sRWSupportedBitrates.bits.bNfcA_848kbps = 1;
// NFC-B Bit rates
g_sRWSupportedBitrates.bits.bNfcB_106kbps = 1; // Must be enabled if bNfcB is set
g_sRWSupportedBitrates.bits.bNfcB_212kbps = 0;
g_sRWSupportedBitrates.bits.bNfcB_424kbps = 0;
g_sRWSupportedBitrates.bits.bNfcB_848kbps = 1;
// NFC-F Bit rates
g_sRWSupportedBitrates.bits.bNfcF_212kbps = 1;
g_sRWSupportedBitrates.bits.bNfcF_424kbps = 0;
// ISO15693 Bit rates
g_sRWSupportedBitrates.bits.bISO15693_26_48kbps = 1;