SLOA246B January 2018 – March 2019 TRF7964A , TRF7970A
For the TM4C1294 family, there is a full reference design which uses TI-RTOS, Wi-Fi®(with CC3100), and NFC (with TRF7970A and RF430CL330H). See the Wi-Fi Enabled IoT Node With NFC Connection Handover Reference Design for the firmware, design guide, and hardware files. This example uses an up-to-date NFC stack.
There are no up-to-date NFC-only or non-RTOS examples available for TM4C devices.
For the AM335x processors, there is a Linux example available, see Linux NFC (neard) for TRF7970A.
Aside from these listed examples, there are no other firmware examples for TI MCU or processors that leverage the TRF79xxA devices.