SLOA246B January 2018 – March 2019 TRF7964A , TRF7970A
The TRF7970A and TRF7964A are high-performance 13.56-MHz analog front end (AFE) ICs for Near Field Communication (NFC) and RFID reader/writer applications with integrated data-framing system for ISO/IEC 15693, ISO/IEC 18000-3, ISO/IEC 14443A/B, and FeliCa. The TRF7970A supports all three NFC operating modes (reader/writer, peer-to-peer and card emulation), whereas the pin-to-pin and firmware compatible TRF7964A supports only the reader/writer mode. The devices have integrated encode, decode, and data framing capability for data rates up to 848 kbps, wide supply voltage range support (2.7 V to 5.5 V), large FIFO buffer for RF communication, and an innovative RF field detector. Relevant NFC or RFID software stack libraries are offered to allow for easy development efforts and robust cost-effective designs. Eight selectable power modes and ultra-low-power operation enable long battery life applications. The devices also offer unparalleled flexibility through the various direct communication modes on the device, which allow implementations of custom and proprietary protocols as well as other 13.56-MHz standards. The receiver system enables AM and PM demodulation using a dual-input architecture to maximize communication robustness.