SLOK024 December 2024 TLV4H290-SEP , TLV4H390-SEP
This report presents the reliability and qualification results for the TLV4H290-SEP and TLV4H390-SEP, quad channel comparators which offer low input offset voltage, fault-tolerant inputs with an excellent speed-to-power combination with a propagation delay of 100ns, in a 14 pin SOT-23, SEP (Space Enhanced Plastic).
The TLV4H290-SEP features open drain style outputs and the TLV4H390-SEP features push-pull style outputs.
TLV4H290-SEP and TLV4H390-SEP are manufactured with a controlled baseline and have the following: