SLUAA11B February 2020 – August 2021 BQ769142 , BQ76922 , BQ76942 , BQ76952
Next, write to the VCell Mode register to configure the device BQ76942 for 9 cells. The following example writes 0x037F to 0x9304 and then writes the new checksum and length to 0x60/0x61.
Class | Subclass | Name | Type | Min | Max | Default | Unit |
---|---|---|---|---|---|---|---|
Settings | Configuration | VCell Mode | H2 | 0x0000 | 0xFFFF | 0x0000 | Hex |