SLUAA32A October 2020 – September 2021 BQ769142 , BQ76922 , BQ76942 , BQ76952
The calibration of the TOS (top-of-stack), PACK pin, and LD pin gain can be similarly implemented by applying one or two (for higher accuracy) precise DC voltages. The units for TOS, PACK, and LD voltages are reported in cV (10mV LSB) by default.