SLUAA32A October 2020 – September 2021 BQ769142 , BQ76922 , BQ76942 , BQ76952
The device includes the optional capability to calibrate the COV (cell overvoltage) and CUV (cell undervoltage) protection thresholds. This may be done to improve threshold accuracy or to set a threshold between the available preset threshold values.
Subcommand Address | Name | Description |
---|---|---|
0xF090 | CAL_CUV | Calibrates CUV using the top cell input to set CUV Threshold Override. Only available in CONFIG_UPDATE mode. |
0xF091 | CAL_COV | Calibrates COV using the top cell input to set COV Threshold Override. Only available in CONFIG_UPDATE mode. |
Parameter Name | Physical Start Address | Type | Min | Max | Default | Units |
---|---|---|---|---|---|---|
CUV Threshold Override | 0x91D4 | H2 | 0x0000 | 0xFFFF | 0xFFFF | Hex |
COV Threshold Override | 0x91D6 | H2 | 0x0000 | 0xFFFF | 0xFFFF | Hex |