SLUAA94 December 2020 BQ24190 , BQ24195 , BQ24195L , BQ24295 , BQ24297 , BQ25600D , BQ25601D , BQ25606 , BQ25611D , BQ25616 , BQ25890 , BQ25890H , BQ25895 , BQ25898D
To achieve fast charging, high voltage (9 V/12 V) adapter with USB compatibility (5 V) is required. TI refers such adapters as HVDCP (High Voltage Dedicated Charging Port) in general. Several companies have proprietary handshake to achieve this goal. It also includes TI-defined proprietary handshake MaxCharge™.
When DCP is detected, the charger can initiate adjustable high-voltage adapter handshake including MaxCharge and so on. The handshake connects combinations of voltage source(s) and/or current sink on D+/D- to signal input source to raise output voltage from 5 V to 9 V / 12 V with up to 1.5 A current capability.
Table 2-1 shows other popular USB D+/D- input current limit detection types.
Port Definition | Examples | Output Current |
---|---|---|
Non-Standard Adapters | Certain market adapters | 5 V at 1 A / 2.1 A / 2.4 A |
HVDCP (High Voltage Dedicated Charging Port) | MaxCharge™ adapter | 5 V / 9 V / 12 V at 1.5 A |
USB Type-C at 1.5 A | - | 5 V / 1.5 A |
USB Type-C at 3 A | - | 5 V / 3 A |
USB PD (Power Delivery) | - | Up to 20 V / Up to 5 A |