SLUAAH0 February 2022 UCC14130-Q1 , UCC14131-Q1 , UCC14140-Q1 , UCC14141-Q1 , UCC14240-Q1 , UCC14241-Q1 , UCC14340-Q1 , UCC14341-Q1 , UCC15240-Q1 , UCC15241-Q1
When the UCC14240-Q1 is configured for single output VDD operation, there is no CVDD, CVEE capacitive divider, RLIM is applied as shown in Figure 8-7 and takes on a different role. During shutdown or VDD-VEE undervoltage fault, S2 is closed and RLIM provides a controlled discharge path for CVDD (and 2.2 µF // 0.1 µF) as shown by IDSCH. In this case, the minimum recommended RLIM value of 1 kΩ should be used to safely limit IDSCH through the internal lower pull down, RINT_DN.
As an example, using RLIM=1 kΩ, assuming CVDD=22 µF, VDD-VEE=20 V, the time it would take to discharge from the undervoltage fault detection threshold of 0.9x(VDD-VEE) down to 0.5 V would be ~91 ms, assuming there was no load present at VDD-VEE. Removing the charge on CVDD assures the UCC14240-Q1 will not restart into a pre-biased load.