SLUAAL2 june 2023 UCC256402 , UCC256403 , UCC256404
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNITS |
---|---|---|---|---|---|
INPUT CHARACTERISTICS | |||||
DC voltage range (Vin) | 365 | 390 | 410 | V | |
LED CHARACTERISTICS[10] | |||||
Forward Voltage at IF=1 A | 2.8 | 3.2 | 3.8 | V | |
Rated Forward Current (IF) | 1 | A | |||
Forward Voltage at IF=100 mA | 2.8 | V | |||
OUTPUT CHARACTERISTICS [11] | |||||
LED Array Voltage (Vout) (Array consists of three branches and each branch has 14 LEDs ) | 39.2 | 44.8 | 53.2 | V | |
LED Array Current | 0.3 (100mA per branch) | 3 | A | ||
Output Power at LED array current = 3 A | 117.6 | 134.4 (Pout_typ) | 159.6 (Pout_Max) | W | |
Output Power at LED array current = 0.3 A (Pout_Min) | 11.76 | W | |||
Output Voltage Ripple | 300 | mVpp | |||
Output Voltage at No Load | 57 | V | |||
Resonant frequency fres | 100 | kHz | |||
Peak efficiency | At Peak output Power | 92% |