SLUAAN2 april 2023 TPS543620 , TPS54620 , TPS54J060 , TPS54J061 , TPS566231 , TPS566235 , TPS566238 , TPS566242 , TPS566247
Table 4-1 shows key feature comparison of 1.6 V≤ Vin ≤ 20 V, 6 A buck converters.
Part Number | Vin Range | ABS Vin | Vref (full temp range) | Vout Range | HS/LS FETs Rds_on | Fsw | PG/SS Pin | Light Load Operation | OC Limit | UV/OV Recovery | Control Mode | Package | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS54J060 |
2.7-16 V (w/ bias); 4-16 V (w/o bias) |
18 V | 0.9 V±1% | 0.9-5.5 V |
22/8.5mΩ |
600 k, 1.1 M, 2.2 MHz | Yes | PSM, FCCM | Adjustable, up to 9.5A | Latch | D-CAP3™ | QFN-14, 2x3 | Output-voltage tracking; |
TPS54J061 | 2.7-16 V (w/ bias); 4-16 V (w/o bias) | 18 V | 0.6 V±1% | 0.6-5.5 V | 22/8.5mΩ | 600 k, 1.1 M, 2.2 MHz | Yes | PSM, FCCM | Adjustable, up to 9.5A | Non-latch | D-CAP3™ | QFN-14, 2x3 | Output-voltage tracking; |
TPS566231 | 3-18 V | 20 V |
0.6V±1.5% |
0.6-7V |
20.8/10.6mΩ |
600kHz |
No PG |
PSM |
7.4A |
Non-latch |
D-CAP3™ |
QFN-9, 1.5x2 |
ULQ™ mode; Large duty operation; |
3-18V |
20V |
0.6V±1.5% |
0.6-7V |
20.8/10.6mΩ |
600kHz |
No SS |
PSM |
7.4A |
Non-latch | D-CAP3™ |
QFN-9, 1.5x2 |
ULQ™ mode; Large duty operation; | |
TPS566238 |
3-18V |
20V |
0.6V±1.5% |
0.6-7V |
20.8/10.6mΩ |
600kHz |
No PG |
FCCM |
7.4A |
Non-latch | D-CAP3™ |
QFN-9, 1.5x2 |
Large duty operation; |
TPS566238P |
3-18V |
20V |
0.6V±1.5% |
0.6-7V |
20.8/10.6mΩ |
600kHz |
No SS |
FCCM |
7.4A |
Non-latch | D-CAP3™ |
QFN-9, 1.5x2 |
Large duty operation; |
TPS566242New |
3-16V |
18V |
0.6V±1.5% |
0.6-7V |
27.7/14.8mΩ |
600kHz |
No PG and SS |
PSM |
7.4A |
Non-latch | D-CAP3™ |
SOT563-6, 1.6x1.6 |
BST cap integrated; Large duty operation; |
TPS566247New |
3-16 V |
18V | 0.6V±1.5% |
0.6-7V |
27.7/14.8mΩ |
600 kHz |
No PG and SS |
FCCM |
7.4A |
Non-latch | D-CAP3™ |
SOT563-6, 1.6x1.6 |
BST cap integrated; Large duty operation; |
4.5-18V |
20V |
0.6V±1.5% |
0.6-7V |
25/12mΩ |
600kHz |
No SS |
PSM, OOA, FCCM |
7.6A |
Non-latch | D-CAP3™ |
QFN-13, 3*2 |
ULQ™ mode; | |
TPS543620New |
4-18V |
20V |
0.5V±0.5% |
0.5-7V |
25/6.5mΩ |
500k,750k, 1M,1.5M, 2.2MHz |
Selectable SS time |
FCCM |
4.2/7.3A |
Non-latch |
ACM |
QFN-14, 2.5x3 |
Sync to external clock; |
1.6-17V (w/ bias); 4.5-17V (w/o bias) |
20V |
0.8V±1% | 0.8-15V | 26/19mΩ |
200k-1.6MHz |
Yes |
FCCM |
10A |
Non-latch |
PCM |
QFN-14, 3.5x3.5 | Sync to external clock; | |
TPS54622 |
1.6-17V (w/ bias); 4.5-17V (w/o bias) |
20V |
0.6V±1% | 0.6-15V | 26/19mΩ | 200k-1.6MHz | Yes |
FCCM |
10A | Non-latch | PCM | QFN-14, 3.5x3.5 | Sync to external clock; |
TPS54622-EP | 1.6-17V (w/ bias); 4.5-17V (w/o bias) | 20V | 0.6V±1% | 0.6-15V | 26/19mΩ | 200k-1.6MHz | Yes | FCCM | 10A | Non-latch | PCM | QFN-14, 3.5x3.5 | Sync to external clock; Support defense, aerospace, and medical applications |
TPS54623 |
1.6-17V (w/ bias); 4.5-17V (w/o bias) |
20V | 0.6V±1% | 0.6-15V | 26/19mΩ | 200k-1.6MHz | Yes |
PSM |
10A | Non-latch | PCM | QFN-14, 3.5x3.5 | Sync to external clock; |
TPS62184 |
4-17V |
20V |
0.8V±1% |
0.9-1.8V |
27/21mΩ |
Depends on Vin & Vout |
Yes |
PSM |
4.2A (each phase) |
Non-latch |
PCM |
BGA-24, 2.1x3.1 |
Low Iq; Dual-phase; 100% duty operation |
TPS62180 | 4-15V |
17V |
0.8V±1% |
0.9-6V |
27/21mΩ | Depends on Vin & Vout | Yes | PSM | 4.7A (each phase) | Non-latch | PCM | BGA-24, 2.1x3.1 |
Low Iq; Dual-phase; 100% duty operation |
TPS62182 | 4-15V |
17V |
±1% |
3.3V |
27/21mΩ | Depends on Vin & Vout | Yes | PSM | 4.7A (each phase) | Non-latch | PCM | BGA-24, 2.1x3.1 |
Low Iq; Dual-phase; 100% duty operation |
4.5-18V |
20V |
0.765V±1.8% |
0.76-5.5V |
36/28mΩ |
650kHz |
No PG |
PSM |
7.3A |
Non-latch |
D-CAP2™ |
HSOP-8, 4.9x3.9 |
||
TPS54627 | 4.5-18V | 20V | 0.765V±1.8% | 0.76-5.5V | 36/28mΩ | 650kHz |
No PG |
FCCM |
7.3A | Non-latch | D-CAP2™ | HSOP-8, 4.9x3.9 | |
4.5-18V | 20V | 0.765V±1.8% | 0.76-5.5V | 36/28mΩ | 650kHz |
No SS |
PSM | 7.3A | Non-latch | D-CAP2™ | HSOP-8, 4.9x3.9 | ||
TPS566250 | 4.5-17V |
19V |
0.6V±1.6% |
0.6-1.87V |
44/23mΩ | 650kHz |
No |
PSM |
9.5A |
Non-latch | D-CAP2™ | HSOP-8, 4.9x3.9 |
VID control through I2C; |
TPS54625 (6.5A) |
4.5-18V | 20V | 0.765V±1.8% | 0.76-5.5V | 36/28mΩ | 650kHz | Yes |
FCCM |
8.2A |
Latch |
D-CAP2™ | HTSSOP-14, 5x6.4 | |
TPS54626 (6.5A) |
4.5-18V | 20V | 0.765V±1.8% | 0.76-5.5V | 36/28mΩ | 650kHz | Yes |
PSM |
8.2A |
Latch |
D-CAP2™ | HTSSOP-14, 5x6.4 |
Table 4-2 shows key feature comparison of 3 V≤ Vin ≤ 28 V, 6 A buck converters.
Part Number | Vin Range | ABS Vin | Vref (full temp range) | Vout Range | HS/LS FETs Rds_on | Fsw | PG/SS Pin | Light Load Operation | OC Limit | UV/OV Recovery | Control Mode | Package | Other Features |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
TPS566335* | 4.5-23V | 25 V | 0.6V±1.5% | 0.6-7V | 25/12 mΩ | 600 kHz | No SS | PSM, OOA, FCCM | 7.6 A | Non-latch | D-CAP3™ | QFN-13, 3x2 | |
TPS51371* (6.5 A) | 3-24 V (w/ bias) | 26 V | ±1.5% | 0.7-1.05 V | 27/12 mΩ | 600 kHz | No SS | PSM | 7.6 A | Latch | D-CAP3™ | QFN-13, 3x2 | 2-bit VID control; ULQ™mode |
TPS51372* (6.5 A) | 3-24 V (w/ bias) | 26 V | ±1.5% | 0.7-1.8 V | 27/12 mΩ | 600 kHz | No SS | PSM | 7.6 A | Latch | D-CAP3™ | QFN-13, 3x2 | 2-bit VID control; ULQ™mode |
TPS56637 | 4.5-28 V | 32 V | 0.6 V±1.5% | 0.6-13 V | 26/12mΩ | 500kHz | No SS | PSM, FCCM | 7.5 A | Non-latch | D-CAP3™ | QFN-10, 3x3 |
PG: Power Good.
SS: Soft-start.
OC: Overcurrent.
UV: Undervoltage.
OV: Overvoltage.
*: Contact TI local sales team for device more information.