SLUAAN7 april 2023 TPS1211-Q1 , TPS4811-Q1
Resistive loads such as PTC heaters used for seat heating and windshield heating do not generate reverse currents unlike in the case of body motors and then there is no technical need to have back-to-back MOSFETs in the power switching path.
The following section describes the reverse battery protection techniques in the case of such loads.