SLUAAP9 October 2023 TPS568215 , TPS568230
Table 3-1 shows a brief comparison of the control modes.
ACM | PCM | D-CAP2™ | D-CAP3™ | |
---|---|---|---|---|
DC Accuracy | Best | Best | 1/2 ripple DC offset | Good |
Compensation | Internal | External/Internal | Internal | Internal |
Frequency Accuracy | Best | Best | Good at Steady State | Good at Steady State |
Predictable EMI Freq | Best | Best | Good | Good |
Transient | Good | Good | Best | Best |
Stackable | Yes | Yes | N/A | N/A |
Sync Method | Edge Trigger | Edge Trigger | No | No |
Noise susceptibility(Jitter) | Best | Good | Good | Good |