SLUAAS7 December 2023 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138128A , UCD3138A , UCD3138A64
The UCD3138x Open Loop Evaluation Modules (EVMs) offer an easy to use test platform for stand-alone evaluation of the UCD3138x digital controllers. The EVMs are intended for hardware and firmware engineers to manipulate signals on individual pins and study the open loop operation. There are also numerous ports and peripherals to test individual signals and communication, such as UART, I2C and PMBus. TI offers training labs with the open loop EVM to learn about the UCD3138x devices.
TI offers three Open Loop EVMs for each UCD3138x device pinout option.
UCD3138x Open Loop (OL) EVMs | ||
---|---|---|
40-Pin QFN | 64-Pin QFN | 80-Pin QFP |
UCD3138OL40EVM-032 | UCD3138OL64EVM-031 | UCD3138A64OEVM-662 |