SLUAAS7 December 2023 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138128A , UCD3138A , UCD3138A64
The UCD3138x family have multiple devices to choose from. The main differences are the flash memory size and the number of pins. The UCD3138xA devices also provide enhanced parametrics such as Dead Time Control (DTC) by enabling Synchronous Rectification (SR). The flash memory and number of pins are shown for each available UCD3138x device in Table 4-1.
UCD3138x Device Comparison | |||
---|---|---|---|
Product | 40-Pin QFN | 64-Pin QFN | 80-Pin QFP |
UCD3138128A (128kB flash with enhanced parametrics) | N/A | N/A | |
UCD3138128 (128kB flash) | |||
UCD3138A64 (64kB flash) | |||
UCD3138064A (64kB flash with enhanced parameterics) | N/A | ||
UCD3138064 (64kB flash) | |||
UCD3138A (32kB flash with enhanced parametrics) | |||
UCD3138 (32kB flash) |