SLUAAS7 December 2023 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138128A , UCD3138A , UCD3138A64
The UCD3138x devices offer high-power density due to low controller count and integration with high-power technology, such as GaN and SiC. Thus, compact yet powerful designs can be made. The PMP23340 reference design showcases the UCD3138x in a high-power density, high-power efficiency, and high output power GaN module. The PMP23340 has a power density of >1250W/in^3
Key Reference Designs