SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
Single-phase PFC function block diagram is shown in Figure 12-1. The digital controlled single-phase PFC has the same power stage as those seen in other analog controlled devices. The main difference is the line voltage is sensed then rectified inside the UCD3138 digital controller. All signals interact with UCD3138 and explained in section Section 12.2.