SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
TERMINAL | NAME | DESCRIPTION |
---|---|---|
J1 | Line | Board AC input line, single-pin connection – screw type, J1 and J2 are AC input terminals, rated up to 264 VAC and maximum 7.5 A, 47 Hz to 63 Hz. |
J2 | Neutral | Board AC input neutral, single-pin connection – screw type |
J3 | DJ | Digital signal connection, 40 pins |
J4 | AJ | Analog signal connection, 40 pins |
J5 | BUS+ | PFC output positive connection, single-pin connection – screw type, BUS+ and BUS- are DC output terminals, rated maximum 400 VDC, and maximum current 1 A. |
J6 | BUS- | PFC output return, single-pin connection – screw type |
J7 | 12V_Sec | 12-V auxiliary to supply to external circuit on the secondary side, 2 pins |
J8 | UART1 | Isolated and communication to DC converter, not production tested, 6 pins |
J9 | UART0 | Non-isolated connection, standard RS232, 9 pins, |
J10 | Sync | External 12-V bias and sync signal, 3 pins |
J11 | Chassis | Chassis ground, or earth connection, single-pin connection – screw type |