SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The page shows three variables in monitoring:
Among three monitoring variables, we can see VOUT and OV Fault can be accessed by write to change them to a different value into the firmware. However, when attempting to do so, make sure to understand the design of all aspects to avoid any possible damage. As a warning to help avoid damage, if one wants to modify “Vout” or “OV Fault” to a different value, the recommendation is 375 V to 395 V for VOUT, and not exceeding 430 V for OV Fault. Also, logically, VOUT has to be smaller than OV Fault.
One may modify them to other values but before doing that, fully understanding the design is needed to find out any other parameters needed to change accordingly such that not over stress the components in use or inducing any stability concerns.