SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
HEADER PIN NUMBER | UCD3138 CONTROL CARD PIN NAME | DESCRIPTION |
---|---|---|
J3-1 | DPWM_0A | RC filter for debug monitoring |
J3-2 | DPWM_0B | Not used |
J3-3 | DPWM_1A | Not used(available as an option for PFC PWM1) |
J3-4 | DPWM_1B | PFC PWM1 |
J3-5 | DPWM_2A | Not used(available as an option for PFC PWM2) |
J3-6 | DPWM_2B | PFC PWM2 |
J3-7 | DPWM_3A | PFC ZVS control |
J3-8 | DPWM_3B | AC drop indicator signal |
J3-9 | DGND | Digital ground GND1 |
J3-10 | DGND | Digital ground GND1 |
J3-11 | FAULT-0 | Inrush relay control |
J3-12 | Not used | Not used |
J3-13 | FAULT-1 | LED 1 |
J3-14 | Not used | Not used |
J3-15 | SYNC | Sync input signal for PFC stage |
J3-16 | Not used | Not used |
J3-17 | FAULT-2 | Not used |
J3-18 | Not used | Not used |
J3-19 | Not used | Not used |
J3-20 | Not used | Not used |
J3-21 | Not used | Not used |
J3-22 | FAULT-3 | Not used |
J3-23 | SCI_TX1 | SCI_TX1 |
J3-24 | SCI_RX1 | SCI_RX1 |
J3-25 | PWM0 | LED 2 |
J3-26 | PWM1 | LED 3 |
J3-27 | Not used | Not used |
J3-28 | Not used | Not used |
J3-29 | TCAP | Not used |
J3-30 | Not used | Not used |
J3-31 | SCI TX0 | SCI TX0 |
J3-32 | SCI TX0 | SCI RX0 |
J3-33 | INT-EXT | Not used |
J3-34 | EXT-TRIG | Not used |
J3-35 | DGND | Not used |
J3-36 | RESET* | Not used |
J3-37 | DGND | Digital ground GND1 |
J3-38 | DGND | Digital ground GND1 |
J3-39 | +12V_EXT | External +12V DC supply |
J3-40 | 3.3VD | Not used |
J4-01 | AGND | Analog ground GND2 |
J4-02 | Not used | Not used |
J4-03 | AGND | Analog ground GND2 |
J4-04 | AD_00 | PMBus address |
J4-05 | AGND | Analog ground GND2 |
J4-06 | AD_01 | IPM |
J4-07 | AGND | Analog ground GND2 |
J4-08 | AD_02 | PFC input current sense |
J4-09 | AGND | Analog ground GND2 |
J4-10 | AD_03 | PFC BUS voltage sense |
J4-11 | AGND | Analog ground GND2 |
J4-12 | AD_04 | PFC MOSFET Q3 current sense |
J4-13 | AGND | Analog ground GND2 |
J4-14 | AD_05 | Not used |
J4-15 | AGND | Analog ground GND2 |
J4-16 | AD_06 | PFC BUS voltage sense(for OVP) |
J4-17 | AGND | Analog ground GND2 |
J4-18 | AD_07 | PFC Vin line voltage sense |
J4-19 | AGND | Analog ground GND2 |
J4-20 | AD_08 | PFC Vin neutral voltage sense |
J4-21 | AGND | Analog ground GND2 |
J4-22 | AD_09 | Not used |
J4-23 | AGND | Analog ground GND2 |
J4-24 | AD_10 | Not used |
J4-25 | AGND | Analog ground GND2 |
J4-26 | AD_11 | Not used |
J4-27 | AGND | Analog ground GND2 |
J4-28 | AD_12 | Not used |
J4-29 | AGND | Analog ground GND2 |
J4-30 | AD_13 | PFC MOSFET Q4 current sense |
J4-31 | AGND | Analog ground GND2 |
J4-32 | Not used | Not used |
J4-33 | Not used | Not used |
J4-34 | Not used | Not used |
J4-35 | EAN2 | Analog ground GND2 |
J4-36 | EAP2 | PFC MOSFET Q4 current sense |
J4-37 | EAN1 | Analog ground GND2 |
J4-38 | EAP1 | PFC MOSFET Q3 current sense |
J4-39 | EAN0 | Analog ground GND2 |
J4-40 | EAP0 | PFC Input current sense |