SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
The UCD3138PFCEVM-026 assists designers to evaluate the operation and performance of the UCD3138 digital controller in a Power Factor Correction (PFC) application. This EVM is a standalone PFC preregulator that is Single-phase Boost PFC by default. But, it can be easily reconfigured into 2-phase Interleaved PFC and Bridgeless PFC. This EVM is used with the UCD3138CC64EVM-030 control card, which contains a 64-pin VQFN UCD3138RGC chip.