SLUU885C March 2012 – June 2024 UCD3138 , UCD3138064 , UCD3138064A , UCD3138128 , UCD3138A , UCD3138A64
AC Voltage Source: Capable of single-phase output AC voltage 85 VAC to 265 VAC, 47 Hz to 63 Hz, adjustable, with minimum power rating 400 W, the AC voltage source to be used should meet IEC60950 reinforced insulation requirement.
DC Multimeter: Capable of 0-V to 500-V input range, four digits display preferred.
Output Load: DC load capable of 400 VDC or greater, 1 A or greater, and 400 W or greater, with display such as load current and load power.
Oscilloscope: Capable of 500-MHz full bandwidth, digital or analog, if digital 5 Gs/s or better.
Current probe: Capable of 0 A to 10 A, 100-MHz or greater full bandwidth, AC coupling.
Fan: 200 LFM to 400 LFM forced air cooling is recommended, but not a must.
Recommended Wire Gauge: Capable of 4-A RMS, or better than #16 AWG, with the total length of wire less than 8 feet (4 feet input and 4 feet return).