SLUUBD5D September 2019 – February 2022 UCC12040 , UCC12050 , UCC12051-Q1
J3 is provided to connect an external clock to the UCC12050. In order to synchronize multiple UCC12050 devices to a single clock source, connect an external oscillator (a function generator) between SYNC and GNDP. The oscillator must be a 0 V to 5 V square wave at a frequency of double the desired switching frequency with a 50% duty cycle. The frequency must be within the specified operating range of the device, 14.4 MHz - 17.6 MHz.
The SYNC_OK output, J4, indicates when a valid clock source is connected to SYNC_OK. SYNC_OK is high impedance when a valid clock is connected, and pulled to GNDP when no clock, or an invalid clock, is connected to SYNC. SNYC_OK is pulled up to VINP on the EVM. R2 pads are available to place a termination resistor on SYNC, if needed.