SLUUBZ3C May 2020 – October 2022 LMG2610 , UCC28782
Safety: This evaluation module is not encapsulated and there are accessible voltages that are greater than 50 VDC.
Isolation Input Transformer: A suitably rated 1:1 isolation transformer shall be used on the input(s) to this EVM and be constructed in a manner in which the primary winding(s) are separated from the secondary winding(s) by reinforced insulation, double insulation, or a screen connected to the protective conductor terminal.
Voltage Source: Isolated AC source or variable AC transformer capable of 264 VRMS and capable of handling 100 W power level. Warning: Do not apply DC voltage to this board when making test, or damage may happen. If DC voltage source has to be used, the XCD pins need to be grounded by adding R3 = 0 Ω and removing Q3.
Voltmeter: Digital voltage meter
Power Analyzer: Capable of measuring 1 mW to 100 W of input power and capable of handling 264-VRMS input voltage. Some power analyzers may require a precision shunt resistor for measuring input current to measure input power of 5 W or less. Please read the power analyzer’s user manual for proper measurement setups for full power and for stand-by power.
Oscilloscope:
Output Load: Resistive or electronic load capable of handling 100 W at 20 V.
Recommended Wire Gauge: Insulated 22 AWG to 18 AWG.
Caution: Do not leave EVM powered when unattended.
!! Do not apply DC voltage source to this board or damage may happen !! (See above setup of Voltage Source)