SLUUBZ3C May   2020  – October 2022 LMG2610 , UCC28782

 

  1. Using the UCC28782EVM-030 65-W USB-C PD High-Density Active-Clamp Flyback Converter
    1.     Trademarks
  2. General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  3. Description
  4. Electrical Performance Specifications
  5. Schematic Diagram
  6. Description
    1. 6.1 Typical Application
    2. 6.2 Using the EVM on a Load with USB-C PD Communication
    3. 6.3 Using the EVM on a Load without USB-C PD Communication
  7. Test Setup
    1. 7.1 Test Setup Requirements
    2. 7.2 Test Setup Diagram
    3. 7.3 Test Points
  8. Performance Data and Typical Characteristic Curves
    1. 8.1  Efficiency Result of 4-Point Average on 20-Vout
    2. 8.2  Efficiency Result of 4-Point Average at 15-Vout
    3. 8.3  Efficiency Result of 4-Point Average at 9-Vout
    4. 8.4  Efficiency Result of 4-Point Average at 5-Vout
    5. 8.5  Efficiency Typical Results
    6. 8.6  Output Characteristics
    7. 8.7  Switching Frequency
    8. 8.8  Key Switching Waveforms and Operation Mode Load Current
    9. 8.9  Start Up
    10. 8.10 Output Voltage Adjustment by USB-C PD
    11. 8.11 Line Transient Response
    12. 8.12 Output Ripple Voltage
    13. 8.13 Boost Function for VDD Bias
    14.     29
    15. 8.14 X-Capacitor Discharge
    16. 8.15 USB-C PD Over Current Limit
    17. 8.16 Load Transient Response
    18. 8.17 EN55022 Class B Conducted EMI Test Result
    19. 8.18 Thermal Images at Full Load (20V and 3.25 A)
  9. Transformer Details
  10. 10EVM Assembly and Layout
  11. 11List of Materials
  12. 12Revision History

Key Switching Waveforms and Operation Mode Load Current

This section shows typical operation modes in Table 8-1 along with typical load currents in this design and with Vin = 115Vac and Vo = 20V as an example.

  • AAM: Adaptive Amplitude Modulation
  • ABM: Adaptive Burst Mode
  • LPM: Low Power Mode
  • SBP1: First Standby Power Mode
  • SBP2: Second Standby Power Mode

Table 8-1 Operation Mode and Load Current at 20-V Output and 115Vac Input
ModeAAMABMLPMSBP1SBP2Survival
Burst Frequency, fBURNot Applicable> 25kHz (2 to 9 pulses)about 25kHz (2 pulses)8.5kHz to 25kHz (2 pulses)< 8.5kHz (2 pulses)about 8 pulses
Typical Load Current1.8 A to 3.25 A0.5 A to 1.8 A0.2 A to 0.5 A0.1 A to 0.2 A< 0.1 ANot Applicable
GUID-86999A54-B47A-40C0-B993-17C3A39AB7B9-low.pngFigure 8-9 Typcial Waveform in AAM Operation Yellow = PWML, Red = PWMH, Green = Transformer Primary Winding Current (0.2 V/A), Blue = Switch Node Voltage
GUID-8EAC6AC4-5CC4-4A4A-B416-B0E6313C7B09-low.pngFigure 8-11 Typical Waveform in ABM Operation Yellow = PWML, Red = Vgs of SR MOSFET, Green = Transformer Primary Winding Current (0.2 V/A), Blue = Switch Node Voltage
GUID-70CCB00F-E1B7-4A1B-81C0-094E464CE01C-low.pngFigure 8-10 Typical Waveform in ABM Operation Yellow = PWML, Red = PWMH, Green = Transformer Primary Winding Current (0.2 V/A), Blue = Switch Node Voltage
GUID-BAC5DA20-141E-41DF-BA93-B2E142CFC4A5-low.pngFigure 8-12 Typical Waveform in LPM Operation Yellow = PWML, Red = PWMH, Green = Transformer Primary Winding Current (0.2 V/A), Blue = Switch Node Voltage
GUID-540CA9E1-EE76-4065-96B6-5F62910E8502-low.pngFigure 8-13 Typical Waveform in SBP1 Operation Yellow = PWML, Red = PWMH, Green = Transformer Primary Winding Current (0.2 V/A), Blue = Switch Node Voltage
GUID-FB3BCE70-0E91-48C6-A5F0-F13279B4A497-low.pngFigure 8-14 Typical Waveform in SBP2 Operation Yellow = PWML, Red = PWMH, Green = Transformer Primary Winding Current (0.2 V/A), Blue = Switch Node Voltage