SLUUC44A
July 2019 – December 2022
TPSM82810
,
TPSM82813
,
TPSM82816
TPSM8281xEVM-089 Evaluation Module
Trademarks
1
Introduction
1.1
Performance Specification
1.2
Modifications
1.2.1
Input and Output Capacitors
1.2.2
Switching Frequency, Spread Spectrum and Control Loop Compensation
1.2.3
Soft-Start Time
1.2.4
Loop Response Measurement
1.2.5
Precise Turn-on Voltage
2
Setup
2.1
Hardware Setup
2.2
Input, Output Connector, and Jumper Descriptions
3
Safety Instructions
4
TPSM8281xEVM-089 Test Results
5
Board Layout
6
Schematic and Bill of Materials
6.1
Schematic
6.2
Bill of Materials
A Appendix - Rev.A EVM
A.1 Rev.A - Setup
A.1.1 Rev.A - Connector Descriptions
A.1.2 Rev.A - Hardware Setup
A.2 Rev.A - Board Layout
A.3 Rev.A - Schematic and Bill of Materials
A.3.1 Rev.A - Schematic
A.3.2 Rev.A - Bill of Materials
B Revision History
3
Safety Instructions
WARNING:
Hot surface. Contact may cause burns. Do not touch.
WARNING:
High currents may be present on the input and output. Use connectors J1 and J2 if the current exceeds 3 A.