All other trademarks are the property of their respective owners.
The TPS6286x0 is a synchronous, step-down converter in a 0.7-mm × 1.4-mm wafer chip-scale package (WCSP) with a 0.4-mm pitch. The BSR109 EVMs support different IC version of TPS62860 and TPS62861 families.
The TPS628600EVM-109 is with the TPS628600 integrated circuit (IC) and with a default output voltage of 1.1-V. The TPS628610EVM-109 uses the TPS628610 integrated circuit (IC) and the output voltage set at 1.1-V. The output voltage can be adjusted after the start-up phase with its graphic user interface via the I2C communication protocol. The EVM operates with an input voltage between 1.8-V and 5.5-V.
Table 1-1 provides a summary of the TPS6286x0EVM-109 performance specifications. All specifications are given for an ambient temperature of 25°C.
SPECIFICATION | EVM BOARD / TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | 1.8 | 3.6 | 5.5 | V | |
Output voltage | 0.4 | 1.9875 | V | ||
Output current | TPS628600EVM-109; VIN ≥ 1.8 V | 0.6 | A | ||
TPS628610EVM-109; VIN ≥ 1.8V |
1.0 |
A |
The EVM can support variance of the TPS6286x0 IC family. Additional input and output capacitors can be added.