SLUUCL4A August 2022 – March 2023 TPS563252 , TPS563257
The TPS563252EVM is provided with input and output connectors and test points as shown in Table 4-1. Figure 4-1 shows connectors and jumpers placement on the TPS563252EVM board.
A power supply capable of supplying 3 A must be connected to J1 through a pair of 20-AWG wires. The load must be connected to J2 through a pair of 20-AWG wires. The maximum load current capability is 3 A. Wire lengths must be minimized to reduce losses in the wires. Test point TP2 provides a place to monitor the VIN input voltages with TP6 providing a convenient ground reference. TP3 is used to monitor the output voltage with TP10 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 1-1 for VIN range) |
J2 | VOUT, 1.05 V at 3-A maximum |
JP1 | EN control. Shunt EN to GND to disable. |
JP2 | Source selection for PGOOD |
TP1 | VIN positive power point |
TP2 | VIN positive monitor point |
TP3 | VOUT positive monitor point |
TP4 | VOUT positive power point |
TP5, TP7 | GND power point |
TP6, TP10, TP12, TP13, TP16 | GND monitor point |
TP8 | Switch node test point |
TP9 | EN test point |
TP11 | Test point for loop response measurements |
TP14 | PGOOD test point |
TP15 | External VCC point |