SLUUCV4 September   2023 TPS62A01-Q1 , TPS62A01A-Q1

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 Setup
      1. 2.1.1 Connector Descriptions
      2. 2.1.2 Hardware Setup
    2. 2.2 Modifications
      1. 2.2.1 Input and Output Capacitors
      2. 2.2.2 Feedforward Capacitor
  9. 3Hardware Design Files
    1. 3.1 Schematic
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Description

The TPS62A01-Q1 and TPS62A01A-Q1 are automotive synchronous step-down buck DC-DC converters optimized for high efficiency and compact solution-size. The TPS62A01-Q1 and TPS62A01A-Q1 delivers an output current up to 1-A. The TPS62A01A-Q1 variant operates in forced PWM mode (FPWM) across the whole load current range. The TPS62A01QEVM-270 and TPS62A01AQEVM-270 are available in a 1.6-mm × 1.6-mm SOT563 package.