SLUUCV4 September 2023 TPS62A01-Q1 , TPS62A01A-Q1
These EVMs are designed to help the user easily evaluate and test the operation and functionality of the TPS62A01-Q1 and TPS62A01A-Q1 buck converters. EVMs convert a 2.5-V to 5.5-V input voltage to a regulated 1.8-V output voltage that delivers up to 1-A maximum. This user’s guide describes the characteristics, operation, and use of TI's TPS62A01-Q1 and TPS62A01A-Q1 evaluation modules (EVM). The document includes setup instructions for the following:
Throughout this document, the TPS62A01xQEVM-270 is used as an abbreviation representing the TPS62A01QEVM-270 (001) and TPS62A01AQEVM-270 (002).