SLUUCX3 august 2023 TPS51385
The TPS51385EVM is provided with input and output connectors and test points as shown in Table 3-1. Test point TP2 provides a place to monitor the VIN input voltages with TP9 providing a convenient ground reference. TP5 is used to monitor the output voltage with TP12 as the ground reference.
Reference Designator | Function |
---|---|
J1 | VIN (see Table 2-1 for VIN range) |
J2 | VOUT, 5.1 V at 7-A maximum |
JP1 | PG pullup control. Short pin 1 and pin 2 to pull PG up to VCC. |
JP2 | EN high control. Short pin 1 and pin 2 to connect VIN to pin 1 of JP3. |
JP3 | EN control. Short pin 1 and pin 2 of JP2 to make EN high. |
JP4 | Mode control. Float or short pin 2 and pin 3 to set PSM mode. Short pin 2 and pin 1 to set OOA mode. |
TP1 | VIN positive monitor point |
TP2 | VIN positive test point |
TP3 | Switch node (SW) test point |
TP4 | VOUT positive monitor point |
TP5 | VOUT positive test point |
TP6 | EN test point |
TP7 | PG test point |
TP8 | GND monitor point |
TP9 | GND test point |
TP10 | GND monitor point |
TP11 | Loop test point |
TP12 | GND test point |
TP13 | VCC test point |
TP14, TP15, TP16 | GND test point |