SLUUD40 July 2024 TPSM82813 , TPSM82816
Table 2-1 provides a summary of the TPSM8281xPEVM-062 performance specifications.
SPECIFICATION | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input voltage | TPSM82813PEVM-062 (SR062-003) | 2.75 |
5 |
6 | V |
TPSM82816PEVM-062 (SR062-005) |
2.7 |
5 |
6 |
V |
|
Output voltage setpoint | 1.8 | V | |||
Output current | TPSM82813PEVM-062 (SR062-003) |
0 |
3 |
A |
|
TPSM82816PEVM-062 (SR062-005) | 0 | 6 | A |